Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT1010 - Rolled ball screw
Bill of material
SRT1010-196R270C10A0X
MN
Nominal model number
SRT1010
SD
Screw shaft outside diameter
10 mm
LD
Lead
10 mm
AG
Accuracy grade
Ct10
ST
Shaft end type
ST2
Shaft end type - Fixed side
LT
Total length of shaft
L1
Shaft Length- Screw Length
196.0 mm
S
Stroke
170.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031